Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 10 DP - NCG1040
Part #:1224484
Catalog #:NCG1040
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth/Threads: | 40 | Face Width (in): | 1 in |
| Material: | Steel | Outside Diameter (in): | 4.2 in |
| Pitch Diameter (in): | 4 in | Diametral Pitch: | 10 |
| Pressure Angle: | 14.5 | Length Through Bore (in): | 1 in |
| Bore (Min) (in): | 1.25 in | Bore Type: | Minimum Plain Bore |
| Bore (Max) (in): | 1.25 in | Product Type: | Change Gear |
| Bore Size (in): | 1.25 in | Hub Type: | Type A |
| Standard Met: | AGMA |
General Specifications
| UPC: | 662289251032 | Weight: | 3.21 LB |
| Packaged Length: | 5.60 IN | Packaged Width: | 5.70 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

