Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 10 DP - NCG1045
Part #:1224534
Catalog #:NCG1045
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Diametral Pitch: | 10 | Material: | Steel |
| Number of Teeth/Threads: | 45 | Pitch Diameter (in): | 4.5 in |
| Outside Diameter (in): | 4.7 in | Pressure Angle: | 14.5 |
| Face Width (in): | 1 in | Bore (Max) (in): | 1.25 in |
| Bore Type: | Minimum Plain Bore | Bore (Min) (in): | 1.25 in |
| Length Through Bore (in): | 1 in | Bore Size (in): | 1.25 in |
| Product Type: | Change Gear | Hub Type: | Type A |
| Standard Met: | AGMA |
General Specifications
| UPC: | 662289141173 | Weight: | 4.15 LB |
| Packaged Length: | 5.70 IN | Packaged Width: | 5.60 IN |
| Packaged Height: | 1.50 IN |

