Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 10 DP - NCG1046
Part #:1224542
Catalog #:NCG1046
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width (in): | 1 in | Material: | Steel |
| Number of Teeth/Threads: | 46 | Pressure Angle: | 14.5 |
| Diametral Pitch: | 10 | Outside Diameter (in): | 4.8 in |
| Pitch Diameter (in): | 4.6 in | Bore (Min) (in): | 1.25 in |
| Bore (Max) (in): | 1.25 in | Bore Type: | Minimum Plain Bore |
| Length Through Bore (in): | 1 in | Product Type: | Change Gear |
| Bore Size (in): | 1.25 in | Hub Type: | Type A |
| Standard Met: | AGMA |
General Specifications
| UPC: | 662289271108 | Weight: | 4.34 LB |
| Packaged Length: | 5.60 IN | Packaged Width: | 5.40 IN |
| Packaged Height: | 1.30 IN |

