Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 10 DP - NCG1051
Part #:1224591
Catalog #:NCG1051
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 5.1 in | Number of Teeth/Threads: | 51 |
| Pressure Angle: | 14.5 | Outside Diameter (in): | 5.3 in |
| Diametral Pitch: | 10 | Face Width (in): | 1 in |
| Material: | Steel | Bore (Min) (in): | 1.25 in |
| Length Through Bore (in): | 1 in | Bore Type: | Minimum Plain Bore |
| Bore (Max) (in): | 1.25 in | Product Type: | Change Gear |
| Bore Size (in): | 1.25 in | Hub Type: | Type A |
General Specifications
| UPC: | 662289131167 | Weight: | 5.44 LB |
| Packaged Length: | 6.60 IN | Packaged Width: | 6.60 IN |
| Packaged Height: | 1.30 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

