Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 10 DP - NCG1053
Part #:1224617
Catalog #:NCG1053
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 5.5 in | Pitch Diameter (in): | 5.3 in |
| Diametral Pitch: | 10 | Face Width (in): | 1 in |
| Pressure Angle: | 14.5 | Number of Teeth/Threads: | 53 |
| Material: | Steel | Bore (Max) (in): | 1.25 in |
| Bore (Min) (in): | 1.25 in | Bore Type: | Minimum Plain Bore |
| Length Through Bore (in): | 1 in | Bore Size (in): | 1.25 in |
| Product Type: | Change Gear | Hub Type: | Type A |
| Standard Met: | AGMA |
General Specifications
| UPC: | 662289191215 | Weight: | 5.92 LB |
| Packaged Length: | 6.56 IN | Packaged Width: | 6.56 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

