Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 10 DP - NCG1054
Part #:1224625
Catalog #:NCG1054
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pressure Angle: | 14.5 | Number of Teeth/Threads: | 54 |
| Pitch Diameter (in): | 5.4 in | Outside Diameter (in): | 5.6 in |
| Diametral Pitch: | 10 | Material: | Steel |
| Face Width (in): | 1 in | Length Through Bore (in): | 1 in |
| Bore Type: | Minimum Plain Bore | Bore (Max) (in): | 1.25 in |
| Bore (Min) (in): | 1.25 in | Product Type: | Change Gear |
| Bore Size (in): | 1.25 in | Hub Type: | Type A |
General Specifications
| UPC: | 662289301249 | Weight: | 6.12 LB |
| Packaged Length: | 5.80 IN | Packaged Width: | 5.70 IN |
| Packaged Height: | 1.20 IN |

