Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 10 DP - NCG1057
Part #:1224658
Catalog #:NCG1057
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 5.7 in | Diametral Pitch: | 10 |
| Number of Teeth/Threads: | 57 | Pressure Angle: | 14.5 |
| Material: | Steel | Face Width (in): | 1 in |
| Outside Diameter (in): | 5.9 in | Bore (Min) (in): | 1.25 in |
| Bore Type: | Minimum Plain Bore | Bore (Max) (in): | 1.25 in |
| Length Through Bore (in): | 1 in | Bore Size (in): | 1.25 in |
| Product Type: | Change Gear | Hub Type: | Type A |
| Standard Met: | AGMA |
General Specifications
| UPC: | 662289241224 | Weight: | 6.85 LB |
| Packaged Length: | 6.70 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 1.30 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

