Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 10 DP - NCG1066
Part #:1224740
Catalog #:NCG1066
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 6.6 in | Number of Teeth/Threads: | 66 |
| Diametral Pitch: | 10 | Material: | Steel |
| Face Width (in): | 1 in | Pressure Angle: | 14.5 |
| Outside Diameter (in): | 6.8 in | Bore Type: | Minimum Plain Bore |
| Bore (Max) (in): | 1.25 in | Bore (Min) (in): | 1.25 in |
| Length Through Bore (in): | 1 in | Product Type: | Change Gear |
| Bore Size (in): | 1.25 in | Hub Type: | Type A |
| Standard Met: | AGMA |
General Specifications
| UPC: | 662289141302 | Weight: | 9.34 LB |
| Packaged Length: | 7.60 IN | Packaged Width: | 7.40 IN |
| Packaged Height: | 1.20 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

