Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 10 DP - NCG1085
Part #:1224930
Catalog #:NCG1085
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 8.7 in | Pitch Diameter (in): | 8.5 in |
| Diametral Pitch: | 10 | Material: | Steel |
| Face Width (in): | 1 in | Pressure Angle: | 14.5 |
| Number of Teeth/Threads: | 85 | Length Through Bore (in): | 1 in |
| Bore (Max) (in): | 1.25 in | Bore (Min) (in): | 1.25 in |
| Bore Type: | Minimum Plain Bore | Bore Size (in): | 1.25 in |
| Product Type: | Change Gear | Hub Type: | Type A |
General Specifications
| UPC: | 662289161577 | Weight: | 15.70 LB |
| Packaged Length: | 10.19 IN | Packaged Width: | 10.19 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

