Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 10 DP - NCG1092
Part #:1225002
Catalog #:NCG1092
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Diametral Pitch: | 10 | Face Width (in): | 1 in |
| Pressure Angle: | 14.5 | Outside Diameter (in): | 9.4 in |
| Material: | Steel | Number of Teeth/Threads: | 92 |
| Pitch Diameter (in): | 9.2 in | Length Through Bore (in): | 1 in |
| Bore (Min) (in): | 1.25 in | Bore (Max) (in): | 1.25 in |
| Bore Type: | Minimum Plain Bore | Bore Size (in): | 1.25 in |
| Product Type: | Change Gear | Hub Type: | Type A |
| Standard Met: | AGMA |
General Specifications
| UPC: | 662289151561 | Weight: | 18.56 LB |
| Packaged Length: | 10.19 IN | Packaged Width: | 10.19 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

