Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 10 DP - NCG10100
Part #:1225036
Catalog #:NCG10100
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth/Threads: | 100 | Material: | Steel |
| Pitch Diameter (in): | 10 in | Outside Diameter (in): | 10.2 in |
| Pressure Angle: | 14.5 | Face Width (in): | 1 in |
| Diametral Pitch: | 10 | Bore (Min) (in): | 1.25 in |
| Bore Type: | Minimum Plain Bore | Length Through Bore (in): | 1 in |
| Bore (Max) (in): | 1.25 in | Product Type: | Change Gear |
| Bore Size (in): | 1.25 in | Hub Type: | Type A |
| Standard Met: | AGMA |
General Specifications
| UPC: | 662289111657 | Weight: | 21.80 LB |
| Packaged Length: | 10.19 IN | Packaged Width: | 10.19 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

