Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 10 DP - NCG1094
Part #:3427317
Catalog #:NCG1094
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pressure Angle: | 14.5 | Outside Diameter (in): | 9.6 in |
| Diametral Pitch: | 10 | Number of Teeth/Threads: | 94 |
| Material: | Steel | Face Width (in): | 1 in |
| Pitch Diameter (in): | 9.4 in | Bore Type: | Minimum Plain Bore |
| Length Through Bore (in): | 1 in | Bore (Min) (in): | 1 in |
| Bore (Max) (in): | 1.25 in | Hub Type: | Type A |
| Bore Size (in): | 1 in | Product Type: | Change Gear |
| Standard Met: | AGMA | Gear Construction: | Plain |
General Specifications
| UPC: | 662289041350 | Weight: | 19.65 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 0.30 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

