Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 10 DP - NCG1095
Part #:3427325
Catalog #:NCG1095
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width (in): | 1 in | Outside Diameter (in): | 9.7 in |
| Pitch Diameter (in): | 9.5 in | Diametral Pitch: | 10 |
| Material: | Steel | Number of Teeth/Threads: | 95 |
| Pressure Angle: | 14.5 | Bore (Max) (in): | 1.25 in |
| Bore (Min) (in): | 1 in | Bore Type: | Minimum Plain Bore |
| Length Through Bore (in): | 1 in | Hub Type: | Type A |
| Bore Size (in): | 1 in | Product Type: | Change Gear |
| Standard Met: | AGMA | Gear Construction: | Plain |
General Specifications
| UPC: | 662289041367 | Weight: | 19.74 LB |
| Packaged Length: | 10.19 IN | Packaged Width: | 10.19 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

