Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 12 DP - NCG1228
Part #:1223411
Catalog #:NCG1228
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 2.5 in | Number of Teeth/Threads: | 28 |
| Diametral Pitch: | 12 | Pitch Diameter (in): | 2.333 in |
| Material: | Steel | Face Width (in): | 0.75 in |
| Pressure Angle: | 14.5 | Bore (Min) (in): | 1 in |
| Bore Type: | Minimum Plain Bore | Bore (Max) (in): | 1 in |
| Length Through Bore (in): | 0.75 in | Bore Size (in): | 1 in |
| Product Type: | Change Gear | Hub Type: | Type A |
| Standard Met: | AGMA |
General Specifications
| UPC: | 662289119936 | Weight: | 0.75 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.80 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

