Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 12 DP - NCG1230
Part #:1223437
Catalog #:NCG1230
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pressure Angle: | 14.5 | Outside Diameter (in): | 2.66 in |
| Pitch Diameter (in): | 2.5 in | Face Width (in): | 0.75 in |
| Number of Teeth/Threads: | 30 | Diametral Pitch: | 12 |
| Material: | Steel | Bore (Min) (in): | 1 in |
| Length Through Bore (in): | 0.75 in | Bore (Max) (in): | 1 in |
| Bore Type: | Minimum Plain Bore | Product Type: | Change Gear |
| Bore Size (in): | 1 in | Hub Type: | Type A |
| Standard Met: | AGMA |
General Specifications
| UPC: | 662289179992 | Weight: | 0.87 LB |
| Packaged Length: | 3.20 IN | Packaged Width: | 3.30 IN |
| Packaged Height: | 1.30 IN |

