Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 12 DP - NCG1236
Part #:1223494
Catalog #:NCG1236
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth/Threads: | 36 | Face Width (in): | 0.75 in |
| Outside Diameter (in): | 3.16 in | Material: | Steel |
| Pitch Diameter (in): | 3 in | Diametral Pitch: | 12 |
| Pressure Angle: | 14.5 | Bore Type: | Minimum Plain Bore |
| Bore (Min) (in): | 1 in | Bore (Max) (in): | 1 in |
| Length Through Bore (in): | 0.75 in | Bore Size (in): | 1 in |
| Product Type: | Change Gear | Hub Type: | Type A |
| Standard Met: | AGMA |
General Specifications
| UPC: | 662289160051 | Weight: | 1.34 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 3.20 IN |
| Packaged Height: | 1.70 IN |

