Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 12 DP - NCG1237
Part #:1223502
Catalog #:NCG1237
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 3.25 in | Number of Teeth/Threads: | 37 |
| Face Width (in): | 0.75 in | Pitch Diameter (in): | 3.083 in |
| Diametral Pitch: | 12 | Pressure Angle: | 14.5 |
| Material: | Steel | Bore (Max) (in): | 1 in |
| Length Through Bore (in): | 0.75 in | Bore (Min) (in): | 1 in |
| Bore Type: | Minimum Plain Bore | Bore Size (in): | 1 in |
| Product Type: | Change Gear | Hub Type: | Type A |
General Specifications
| UPC: | 662289290086 | Weight: | 1.42 LB |
| Packaged Length: | 3.56 IN | Packaged Width: | 3.56 IN |
| Packaged Height: | 1.44 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

