Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 12 DP - NCG1243
Part #:1223569
Catalog #:NCG1243
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pressure Angle: | 14.5 | Material: | Steel |
| Face Width (in): | 0.75 in | Outside Diameter (in): | 3.75 in |
| Diametral Pitch: | 12 | Number of Teeth/Threads: | 43 |
| Pitch Diameter (in): | 3.583 in | Bore (Min) (in): | 1 in |
| Length Through Bore (in): | 0.75 in | Bore Type: | Minimum Plain Bore |
| Bore (Max) (in): | 1 in | Product Type: | Change Gear |
| Bore Size (in): | 1 in | Hub Type: | Type A |
General Specifications
| UPC: | 662289280179 | Weight: | 2.00 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 4.20 IN |
| Packaged Height: | 1.00 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

