Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 12 DP - NCG1247
Part #:1223601
Catalog #:NCG1247
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 3.917 in | Material: | Steel |
| Face Width (in): | 0.75 in | Outside Diameter (in): | 4.08 in |
| Number of Teeth/Threads: | 47 | Pressure Angle: | 14.5 |
| Diametral Pitch: | 12 | Bore Type: | Minimum Plain Bore |
| Length Through Bore (in): | 0.75 in | Bore (Max) (in): | 1 in |
| Bore (Min) (in): | 1 in | Bore Size (in): | 1 in |
| Product Type: | Change Gear | Hub Type: | Type A |
General Specifications
| UPC: | 662289300181 | Weight: | 2.82 LB |
| Packaged Length: | 4.30 IN | Packaged Width: | 4.40 IN |
| Packaged Height: | 1.10 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

