Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 12 DP - NCG1252
Part #:1223650
Catalog #:NCG1252
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Diametral Pitch: | 12 | Pressure Angle: | 14.5 |
| Face Width (in): | 0.75 in | Outside Diameter (in): | 4.5 in |
| Number of Teeth/Threads: | 52 | Pitch Diameter (in): | 4.333 in |
| Material: | Steel | Bore Type: | Minimum Plain Bore |
| Length Through Bore (in): | 0.75 in | Bore (Min) (in): | 1 in |
| Bore (Max) (in): | 1 in | Bore Size (in): | 1 in |
| Product Type: | Change Gear | Hub Type: | Type A |
| Standard Met: | AGMA |
General Specifications
| UPC: | 662289200245 | Weight: | 3.00 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

