Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 12 DP - NCG1253
Part #:1223668
Catalog #:NCG1253
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width (in): | 0.75 in | Diametral Pitch: | 12 |
| Pressure Angle: | 14.5 | Outside Diameter (in): | 4.58 in |
| Material: | Steel | Pitch Diameter (in): | 4.417 in |
| Number of Teeth/Threads: | 53 | Length Through Bore (in): | 0.75 in |
| Bore Type: | Minimum Plain Bore | Bore (Min) (in): | 1 in |
| Bore (Max) (in): | 1 in | Product Type: | Change Gear |
| Bore Size (in): | 1 in | Hub Type: | Type A |
| Standard Met: | AGMA |
General Specifications
| UPC: | 662289120277 | Weight: | 3.11 LB |
| Packaged Length: | 5.70 IN | Packaged Width: | 5.80 IN |
| Packaged Height: | 1.00 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

