Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 12 DP - NCG1254
Part #:1223676
Catalog #:NCG1254
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 4.66 in | Face Width (in): | 0.75 in |
| Diametral Pitch: | 12 | Pitch Diameter (in): | 4.5 in |
| Number of Teeth/Threads: | 54 | Material: | Steel |
| Pressure Angle: | 14.5 | Length Through Bore (in): | 0.75 in |
| Bore (Min) (in): | 1 in | Bore (Max) (in): | 1 in |
| Bore Type: | Minimum Plain Bore | Product Type: | Change Gear |
| Bore Size (in): | 1 in | Hub Type: | Type A |
General Specifications
| UPC: | 662289250202 | Weight: | 3.25 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

