Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 12 DP - NCG1257
Part #:1223700
Catalog #:NCG1257
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Diametral Pitch: | 12 | Number of Teeth/Threads: | 57 |
| Pitch Diameter (in): | 4.75 in | Outside Diameter (in): | 4.91 in |
| Pressure Angle: | 14.5 | Material: | Steel |
| Face Width (in): | 0.75 in | Bore (Max) (in): | 1 in |
| Bore Type: | Minimum Plain Bore | Bore (Min) (in): | 1 in |
| Length Through Bore (in): | 0.75 in | Product Type: | Change Gear |
| Bore Size (in): | 1 in | Hub Type: | Type A |
General Specifications
| UPC: | 662289160280 | Weight: | 3.62 LB |
| Packaged Length: | 5.60 IN | Packaged Width: | 5.70 IN |
| Packaged Height: | 1.10 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

