Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 12 DP - NCG1259
Part #:1223726
Catalog #:NCG1259
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Diametral Pitch: | 12 | Face Width (in): | 0.75 in |
| Pitch Diameter (in): | 4.917 in | Material: | Steel |
| Number of Teeth/Threads: | 59 | Outside Diameter (in): | 5.08 in |
| Pressure Angle: | 14.5 | Bore (Min) (in): | 1 in |
| Length Through Bore (in): | 0.75 in | Bore Type: | Minimum Plain Bore |
| Bore (Max) (in): | 1 in | Product Type: | Change Gear |
| Bore Size (in): | 1 in | Hub Type: | Type A |
General Specifications
| UPC: | 662289140268 | Weight: | 3.90 LB |
| Packaged Length: | 5.90 IN | Packaged Width: | 5.70 IN |
| Packaged Height: | 1.00 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

