Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 12 DP - NCG1266
Part #:1223791
Catalog #:NCG1266
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth/Threads: | 66 | Outside Diameter (in): | 5.66 in |
| Pitch Diameter (in): | 5.5 in | Material: | Steel |
| Face Width (in): | 0.75 in | Diametral Pitch: | 12 |
| Pressure Angle: | 14.5 | Length Through Bore (in): | 0.75 in |
| Bore Type: | Minimum Plain Bore | Bore (Max) (in): | 1 in |
| Bore (Min) (in): | 1 in | Product Type: | Change Gear |
| Bore Size (in): | 1 in | Hub Type: | Type A |
General Specifications
| UPC: | 662289260355 | Weight: | 5.39 LB |
| Packaged Length: | 7.50 IN | Packaged Width: | 7.40 IN |
| Packaged Height: | 0.80 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

