Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 12 DP - NCG1267
Part #:1223809
Catalog #:NCG1267
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pressure Angle: | 14.5 | Diametral Pitch: | 12 |
| Number of Teeth/Threads: | 67 | Material: | Steel |
| Pitch Diameter (in): | 5.583 in | Face Width (in): | 0.75 in |
| Outside Diameter (in): | 5.75 in | Bore (Min) (in): | 1 in |
| Length Through Bore (in): | 0.75 in | Bore Type: | Minimum Plain Bore |
| Bore (Max) (in): | 1 in | Product Type: | Change Gear |
| Bore Size (in): | 1 in | Hub Type: | Type A |
General Specifications
| UPC: | 662289190386 | Weight: | 5.09 LB |
| Packaged Length: | 7.50 IN | Packaged Width: | 7.40 IN |
| Packaged Height: | 0.60 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

