Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 12 DP - NCG1274
Part #:1223874
Catalog #:NCG1274
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 6.167 in | Diametral Pitch: | 12 |
| Face Width (in): | 0.75 in | Material: | Steel |
| Pressure Angle: | 14.5 | Number of Teeth/Threads: | 74 |
| Outside Diameter (in): | 6.33 in | Bore (Min) (in): | 1 in |
| Bore (Max) (in): | 1 in | Bore Type: | Minimum Plain Bore |
| Length Through Bore (in): | 0.75 in | Bore Size (in): | 1 in |
| Product Type: | Change Gear | Hub Type: | Type A |
| Standard Met: | AGMA |
General Specifications
| UPC: | 662289120406 | Weight: | 6.28 LB |
| Packaged Length: | 7.31 IN | Packaged Width: | 7.31 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

