Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 12 DP - NCG1290
Part #:1224013
Catalog #:NCG1290
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 7.5 in | Material: | Steel |
| Diametral Pitch: | 12 | Pressure Angle: | 14.5 |
| Number of Teeth/Threads: | 90 | Outside Diameter (in): | 7.66 in |
| Face Width (in): | 0.75 in | Bore Type: | Minimum Plain Bore |
| Bore (Max) (in): | 1 in | Length Through Bore (in): | 0.75 in |
| Bore (Min) (in): | 1 in | Bore Size (in): | 1 in |
| Product Type: | Change Gear | Hub Type: | Type A |
| Standard Met: | AGMA |
General Specifications
| UPC: | 662289190539 | Weight: | 9.27 LB |
| Packaged Length: | 8.30 IN | Packaged Width: | 8.40 IN |
| Packaged Height: | 1.30 IN |

