Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 12 DP - NCG12108
Part #:1224153
Catalog #:NCG12108
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pressure Angle: | 14.5 | Pitch Diameter (in): | 9 in |
| Number of Teeth/Threads: | 108 | Outside Diameter (in): | 9.16 in |
| Face Width (in): | 0.75 in | Material: | Steel |
| Diametral Pitch: | 12 | Bore (Min) (in): | 1 in |
| Bore Type: | Minimum Plain Bore | Length Through Bore (in): | 0.75 in |
| Bore (Max) (in): | 1 in | Bore Size (in): | 1 in |
| Product Type: | Change Gear | Hub Type: | Type A |
| Standard Met: | AGMA |
General Specifications
| UPC: | 662289150724 | Weight: | 13.48 LB |
| Packaged Length: | 9.90 IN | Packaged Width: | 9.70 IN |
| Packaged Height: | 0.80 IN |

