Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 12 DP - NCG12114
Part #:1224211
Catalog #:NCG12114
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth/Threads: | 114 | Face Width (in): | 0.75 in |
| Diametral Pitch: | 12 | Material: | Steel |
| Pressure Angle: | 14.5 | Outside Diameter (in): | 9.66 in |
| Pitch Diameter (in): | 9.5 in | Bore (Min) (in): | 1 in |
| Length Through Bore (in): | 0.75 in | Bore Type: | Minimum Plain Bore |
| Bore (Max) (in): | 1 in | Bore Size (in): | 1 in |
| Product Type: | Change Gear | Hub Type: | Type A |
General Specifications
| UPC: | 662289210817 | Weight: | 10.31 LB |
| Packaged Length: | 9.81 IN | Packaged Width: | 9.81 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

