Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 12 DP - NCG12116
Part #:1224237
Catalog #:NCG12116
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Diametral Pitch: | 12 | Outside Diameter (in): | 9.83 in |
| Pitch Diameter (in): | 9.667 in | Face Width (in): | 0.75 in |
| Material: | Steel | Pressure Angle: | 14.5 |
| Number of Teeth/Threads: | 116 | Length Through Bore (in): | 0.75 in |
| Bore Type: | Minimum Plain Bore | Bore (Max) (in): | 1 in |
| Bore (Min) (in): | 0.75 in | Hub Type: | Type A |
| Product Type: | Change Gear | Bore Size (in): | 0.75 in |
| Gear Construction: | Plain |
General Specifications
| UPC: | 662289240876 | Weight: | 15.64 LB |
| Packaged Length: | 10.19 IN | Packaged Width: | 10.19 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

