Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 12 DP - NCG12120
Part #:1224278
Catalog #:NCG12120
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Diametral Pitch: | 12 | Pitch Diameter (in): | 10 in |
| Pressure Angle: | 14.5 | Outside Diameter (in): | 10.16 in |
| Face Width (in): | 0.75 in | Number of Teeth/Threads: | 120 |
| Material: | Steel | Length Through Bore (in): | 0.75 in |
| Bore (Min) (in): | 1 in | Bore Type: | Minimum Plain Bore |
| Bore (Max) (in): | 1 in | Product Type: | Change Gear |
| Bore Size (in): | 1 in | Hub Type: | Type A |
| Standard Met: | AGMA |
General Specifications
| UPC: | 662289250882 | Weight: | 16.78 LB |
| Packaged Length: | 13.50 IN | Packaged Width: | 13.30 IN |
| Packaged Height: | 1.00 IN |

