Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 16 DP - NCG1620
Part #:1222439
Catalog #:NCG1620
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Diametral Pitch: | 16 | Pitch Diameter (in): | 1.25 in |
| Number of Teeth/Threads: | 20 | Pressure Angle: | 14.5 |
| Material: | Steel | Outside Diameter (in): | 1.37 in |
| Face Width (in): | 0.5 in | Bore (Max) (in): | 0.75 in |
| Length Through Bore (in): | 0.5 in | Bore (Min) (in): | 0.75 in |
| Bore Type: | Minimum Plain Bore | Product Type: | Change Gear |
| Bore Size (in): | 0.75 in | Hub Type: | Type A |
| Standard Met: | AGMA |
General Specifications
| UPC: | 662289268863 | Weight: | 0.13 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

