Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 16 DP - NCG1621
Part #:1222447
Catalog #:NCG1621
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Diametral Pitch: | 16 | Face Width (in): | 0.5 in |
| Pressure Angle: | 14.5 | Pitch Diameter (in): | 1.313 in |
| Outside Diameter (in): | 1.43 in | Number of Teeth/Threads: | 21 |
| Material: | Steel | Bore (Min) (in): | 0.75 in |
| Length Through Bore (in): | 0.5 in | Bore (Max) (in): | 0.75 in |
| Bore Type: | Minimum Plain Bore | Bore Size (in): | 0.75 in |
| Product Type: | Change Gear | Hub Type: | Type A |
| Standard Met: | AGMA |
General Specifications
| UPC: | 662289198894 | Weight: | 0.16 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.38 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

