Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 16 DP - NCG1634
Part #:1222561
Catalog #:NCG1634
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width (in): | 0.5 in | Outside Diameter (in): | 2.25 in |
| Diametral Pitch: | 16 | Pitch Diameter (in): | 2.125 in |
| Number of Teeth/Threads: | 34 | Material: | Steel |
| Pressure Angle: | 14.5 | Bore (Max) (in): | 0.75 in |
| Length Through Bore (in): | 0.5 in | Bore Type: | Minimum Plain Bore |
| Bore (Min) (in): | 0.75 in | Bore Size (in): | 0.75 in |
| Product Type: | Change Gear | Hub Type: | Type A |
| Standard Met: | AGMA |
General Specifications
| UPC: | 662289299041 | Weight: | 0.45 LB |
| Packaged Length: | 3.06 IN | Packaged Width: | 3.06 IN |
| Packaged Height: | 1.31 IN |

