Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 16 DP - NCG1635
Part #:1222579
Catalog #:NCG1635
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pressure Angle: | 14.5 | Outside Diameter (in): | 2.31 in |
| Pitch Diameter (in): | 2.188 in | Material: | Steel |
| Face Width (in): | 0.5 in | Number of Teeth/Threads: | 35 |
| Diametral Pitch: | 16 | Bore Type: | Minimum Plain Bore |
| Bore (Max) (in): | 0.75 in | Bore (Min) (in): | 0.75 in |
| Length Through Bore (in): | 0.5 in | Bore Size (in): | 0.75 in |
| Product Type: | Change Gear | Hub Type: | Type A |
General Specifications
| UPC: | 662289149070 | Weight: | 0.49 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.70 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

