Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 16 DP - NCG1638
Part #:1222603
Catalog #:NCG1638
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pressure Angle: | 14.5 | Face Width (in): | 0.5 in |
| Number of Teeth/Threads: | 38 | Material: | Steel |
| Outside Diameter (in): | 2.5 in | Pitch Diameter (in): | 2.375 in |
| Diametral Pitch: | 16 | Bore (Max) (in): | 0.75 in |
| Bore (Min) (in): | 0.75 in | Length Through Bore (in): | 0.5 in |
| Bore Type: | Minimum Plain Bore | Bore Size (in): | 0.75 in |
| Product Type: | Change Gear | Hub Type: | Type A |
General Specifications
| UPC: | 662289229055 | Weight: | 0.58 LB |
| Packaged Length: | 3.06 IN | Packaged Width: | 3.06 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

