Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 16 DP - NCG1654
Part #:1222769
Catalog #:NCG1654
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 3.5 in | Face Width (in): | 0.5 in |
| Pressure Angle: | 14.5 | Number of Teeth/Threads: | 54 |
| Diametral Pitch: | 16 | Material: | Steel |
| Pitch Diameter (in): | 3.375 in | Bore (Max) (in): | 0.75 in |
| Length Through Bore (in): | 0.5 in | Bore (Min) (in): | 0.75 in |
| Bore Type: | Minimum Plain Bore | Product Type: | Change Gear |
| Bore Size (in): | 0.75 in | Hub Type: | Type A |
| Standard Met: | AGMA |
General Specifications
| UPC: | 662289169245 | Weight: | 1.25 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 3.60 IN |
| Packaged Height: | 1.50 IN |

