Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 16 DP - NCG1655
Part #:1222777
Catalog #:NCG1655
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 3.56 in | Number of Teeth/Threads: | 55 |
| Face Width (in): | 0.5 in | Pressure Angle: | 14.5 |
| Material: | Steel | Pitch Diameter (in): | 3.438 in |
| Diametral Pitch: | 16 | Bore (Max) (in): | 0.75 in |
| Length Through Bore (in): | 0.5 in | Bore Type: | Minimum Plain Bore |
| Bore (Min) (in): | 0.75 in | Bore Size (in): | 0.75 in |
| Product Type: | Change Gear | Hub Type: | Type A |
| Standard Met: | AGMA |
General Specifications
| UPC: | 662289299270 | Weight: | 1.30 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

