Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 16 DP - NCG1672
Part #:1222942
Catalog #:NCG1672
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 4.62 in | Pressure Angle: | 14.5 |
| Face Width (in): | 0.5 in | Diametral Pitch: | 16 |
| Number of Teeth/Threads: | 72 | Material: | Steel |
| Pitch Diameter (in): | 4.5 in | Bore (Max) (in): | 0.75 in |
| Bore Type: | Minimum Plain Bore | Length Through Bore (in): | 0.5 in |
| Bore (Min) (in): | 0.75 in | Product Type: | Change Gear |
| Bore Size (in): | 0.75 in | Hub Type: | Type A |
| Standard Met: | AGMA |
General Specifications
| UPC: | 662289259397 | Weight: | 2.25 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.13 IN |

