Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 16 DP - NCG1676
Part #:1222975
Catalog #:NCG1676
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Diametral Pitch: | 16 | Number of Teeth/Threads: | 76 |
| Pressure Angle: | 14.5 | Outside Diameter (in): | 4.87 in |
| Face Width (in): | 0.5 in | Pitch Diameter (in): | 4.75 in |
| Material: | Steel | Bore (Max) (in): | 0.75 in |
| Length Through Bore (in): | 0.5 in | Bore Type: | Minimum Plain Bore |
| Bore (Min) (in): | 0.75 in | Product Type: | Change Gear |
| Bore Size (in): | 0.75 in | Hub Type: | Type A |
| Standard Met: | AGMA |
General Specifications
| UPC: | 662289169474 | Weight: | 2.50 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

