Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 16 DP - NCG1680
Part #:1223015
Catalog #:NCG1680
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 5 in | Face Width (in): | 0.5 in |
| Number of Teeth/Threads: | 80 | Material: | Steel |
| Pressure Angle: | 14.5 | Diametral Pitch: | 16 |
| Outside Diameter (in): | 5.12 in | Bore (Max) (in): | 0.75 in |
| Bore Type: | Minimum Plain Bore | Length Through Bore (in): | 0.5 in |
| Bore (Min) (in): | 0.75 in | Bore Size (in): | 0.75 in |
| Product Type: | Change Gear | Hub Type: | Type A |
| Standard Met: | AGMA |
General Specifications
| UPC: | 662289109487 | Weight: | 2.74 LB |
| Packaged Length: | 5.60 IN | Packaged Width: | 5.70 IN |
| Packaged Height: | 1.10 IN |

