Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 16 DP - NCG1692
Part #:1223072
Catalog #:NCG1692
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 5.87 in | Number of Teeth/Threads: | 92 |
| Pitch Diameter (in): | 5.75 in | Pressure Angle: | 14.5 |
| Face Width (in): | 0.5 in | Diametral Pitch: | 16 |
| Material: | Steel | Bore Type: | Minimum Plain Bore |
| Length Through Bore (in): | 0.5 in | Bore (Min) (in): | 0.75 in |
| Bore (Max) (in): | 0.75 in | Bore Size (in): | 0.75 in |
| Product Type: | Change Gear | Hub Type: | Type A |
| Standard Met: | AGMA |
General Specifications
| UPC: | 662289219520 | Weight: | 3.65 LB |
| Packaged Length: | 7.31 IN | Packaged Width: | 7.31 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

