Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 16 DP - NCG1699
Part #:1223114
Catalog #:NCG1699
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 6.31 in | Diametral Pitch: | 16 |
| Face Width (in): | 0.5 in | Material: | Steel |
| Pitch Diameter (in): | 6.188 in | Number of Teeth/Threads: | 99 |
| Pressure Angle: | 14.5 | Bore (Max) (in): | 0.75 in |
| Bore (Min) (in): | 0.75 in | Length Through Bore (in): | 0.5 in |
| Bore Type: | Minimum Plain Bore | Bore Size (in): | 0.75 in |
| Product Type: | Change Gear | Hub Type: | Type A |
| Standard Met: | AGMA |
General Specifications
| UPC: | 662289259618 | Weight: | 4.27 LB |
| Packaged Length: | 7.50 IN | Packaged Width: | 7.30 IN |
| Packaged Height: | 0.50 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

