Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 16 DP - NCG16104
Part #:1223155
Catalog #:NCG16104
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 6.62 in | Pressure Angle: | 14.5 |
| Diametral Pitch: | 16 | Material: | Steel |
| Number of Teeth/Threads: | 104 | Pitch Diameter (in): | 6.5 in |
| Face Width (in): | 0.5 in | Length Through Bore (in): | 0.5 in |
| Bore Type: | Minimum Plain Bore | Bore (Max) (in): | 0.75 in |
| Bore (Min) (in): | 0.75 in | Bore Size (in): | 0.75 in |
| Product Type: | Change Gear | Hub Type: | Type A |
General Specifications
| UPC: | 662289299621 | Weight: | 4.72 LB |
| Packaged Length: | 7.70 IN | Packaged Width: | 7.40 IN |
| Packaged Height: | 0.90 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

