Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 16 DP - NCG16105
Part #:1223163
Catalog #:NCG16105
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Face Width (in): | 0.5 in |
| Diametral Pitch: | 16 | Number of Teeth/Threads: | 105 |
| Outside Diameter (in): | 6.68 in | Pitch Diameter (in): | 6.563 in |
| Pressure Angle: | 14.5 | Bore (Min) (in): | 0.75 in |
| Bore (Max) (in): | 0.75 in | Length Through Bore (in): | 0.5 in |
| Bore Type: | Minimum Plain Bore | Product Type: | Change Gear |
| Bore Size (in): | 0.75 in | Hub Type: | Type A |
General Specifications
| UPC: | 662289149650 | Weight: | 4.82 LB |
| Packaged Length: | 7.40 IN | Packaged Width: | 7.40 IN |
| Packaged Height: | 1.10 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

