Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 16 DP - NCG16120
Part #:1223254
Catalog #:NCG16120
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 7.5 in | Outside Diameter (in): | 7.62 in |
| Pressure Angle: | 14.5 | Material: | Steel |
| Diametral Pitch: | 16 | Number of Teeth/Threads: | 120 |
| Face Width (in): | 0.5 in | Length Through Bore (in): | 0.5 in |
| Bore (Max) (in): | 0.75 in | Bore (Min) (in): | 0.75 in |
| Bore Type: | Minimum Plain Bore | Bore Size (in): | 0.75 in |
| Product Type: | Change Gear | Hub Type: | Type A |
General Specifications
| UPC: | 662289129812 | Weight: | 6.28 LB |
| Packaged Length: | 8.20 IN | Packaged Width: | 8.40 IN |
| Packaged Height: | 1.10 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

