Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 16 DP - NCG1673
Part #:3426962
Catalog #:NCG1673
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Face Width (in): | 0.5 in |
| Outside Diameter (in): | 4.68 in | Pitch Diameter (in): | 4.563 in |
| Pressure Angle: | 14.5 | Number of Teeth/Threads: | 73 |
| Diametral Pitch: | 16 | Bore Type: | Minimum Plain Bore |
| Bore (Max) (in): | 0.75 in | Bore (Min) (in): | 0.75 in |
| Length Through Bore (in): | 0.5 in | Product Type: | Change Gear |
| Bore Size (in): | 0.75 in | Hub Type: | Type A |
| Standard Met: | AGMA |
General Specifications
| UPC: | 662289041664 | Weight: | 2.29 LB |
| Packaged Length: | 5.70 IN | Packaged Width: | 5.70 IN |
| Packaged Height: | 1.00 IN |

