Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 16 DP - NCG1697
Part #:3427051
Catalog #:NCG1697
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Diametral Pitch: | 16 | Face Width (in): | 0.5 in |
| Material: | Steel | Pressure Angle: | 14.5 |
| Pitch Diameter (in): | 6.063 in | Outside Diameter (in): | 6.18 in |
| Number of Teeth/Threads: | 97 | Bore Type: | Minimum Plain Bore |
| Length Through Bore (in): | 0.5 in | Bore (Min) (in): | 0.5 in |
| Bore (Max) (in): | 0.75 in | Hub Type: | Type A |
| Product Type: | Change Gear | Bore Size (in): | 0.5 in |
| Gear Construction: | Plain |
General Specifications
| UPC: | 662289041756 | Weight: | 4.14 LB |
| Packaged Length: | 7.31 IN | Packaged Width: | 7.31 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

