Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 16 DP - NCG16114
Part #:3427143
Catalog #:NCG16114
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth/Threads: | 114 | Outside Diameter (in): | 7.25 in |
| Material: | Steel | Face Width (in): | 0.5 in |
| Pitch Diameter (in): | 7.125 in | Pressure Angle: | 14.5 |
| Diametral Pitch: | 16 | Bore (Max) (in): | 0.75 in |
| Bore (Min) (in): | 0.75 in | Bore Type: | Minimum Plain Bore |
| Length Through Bore (in): | 0.5 in | Bore Size (in): | 0.75 in |
| Product Type: | Change Gear | Hub Type: | Type A |
| Standard Met: | AGMA |
General Specifications
| UPC: | 662289041565 | Weight: | 5.66 LB |
| Packaged Length: | 7.31 IN | Packaged Width: | 7.31 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

